HUBBELL
Image of 2088 2 in. EMT 1-Hole Push-On Strap

2 in. EMT 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 2088

2 in. EMT 1-Hole Push-On Strap

Mount EMT conduit with RACO® 1-hole push-on straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

2088

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169020883

Dimensions

Dimensions

3.91 in x 1.105 in x 2.274 in

Height

2.274 in

Length

3.91 in

Trade Size

2 in

Weight

0.273 lb

Width

1.105 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3500