
Brand: Raco
Catalog ID: 2105
Catalog Number
2105
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Yes
Fitting Type
Connectors
Material
Malleable Iron
UPC
050169021057
Dimensions
1.8 in x 1.95 in x 2.563 in
Height
2.563 in
Length
1.8 in
Trade Size
1-1/4 in
Weight
0.405 lb
Width
1.95 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Connector Type
Squeeze
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6750