
Brand: Raco
Catalog ID: 2106
Catalog Number
2106
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Yes
Fitting Type
Connectors
Material
Malleable Iron
UPC
050169021064
Dimensions
2.469 in x 2.42 in x 2.844 in
Height
2.844 in
Length
2.469 in
Trade Size
1-1/2 in
Weight
0.658 lb
Width
2.42 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Connector Type
Squeeze
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3675