
Brand: Raco
Catalog ID: 2110
Catalog Number
2110
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Malleable Iron
UPC
050169021101
Dimensions
3 in x 3.67 in x 4.156 in
Height
4.156 in
Length
3 in
Trade Size
2-1/2 in
Weight
1.719 lb
Width
3.67 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
1200