HUBBELL
Image of 2116 4 in. Flex Straight Squeeze Connector, Uninsulated

4 in. Flex Straight Squeeze Connector, Uninsulated

Brand: Raco

Catalog ID: 2116

4 in. Flex Straight Squeeze Connector, Uninsulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

General

Catalog Number

2116

Conduit Type

Flexible Metal Conduit

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Malleable Iron

UPC

050169021163

Dimensions

Dimensions

5.72 in x 7.234 in x 5.1 in

Height

5.1 in

Length

5.72 in

Trade Size

4 in

Weight

7.25 lb

Width

7.234 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

252