HUBBELL
1-1/4 in. EMT Set-Screw Connector, Insulated
Image of 2125 1-1/4 in. EMT Set-Screw Connector, Insulated
*Representative image
Image of 2125 1-1/4 in. EMT Set-Screw Connector, Insulated

1-1/4 in. EMT Set-Screw Connector, Insulated

Brand: Raco

Catalog ID: 2125

1-1/4 in. EMT Set-Screw Connector, Insulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw
Conduit

General

Catalog Number

2125

Conduit Type

EMT

Connector Type

Set-Screw

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169021255

Dimensions

Dimensions

2.27 in x 1.53 in x 1.53 in

Height

1.53 in

Length

2.27 in

Trade Size

1-1/4 in

Weight

0.357 lb

Width

1.53 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

4160