HUBBELL
Image of 2172RAC 1/2 in. EMT Bushing, Insulated
Buy America(n) Qualified

1/2 in. EMT Bushing, Insulated

Brand: Raco

Catalog ID: 2172RAC

1/2 in. EMT Bushing, Insulated

  • High-density Polyethylene construction
  • Temperature rated at 90?C
  • Easy push-on design
  • White Color
  • Additional sizes available

General

Application

  • For use on EMT conduit
  • EMT insulating bushings provide a smooth surface for cable installation
  • Common applications include telephone, data, alarm/security, and other low voltage cable installations

Catalog Number

2172RAC

Color

White

Conduit Type

EMT

Material

Polyethylene

UPC

050169021729

Dimensions

Dimensions

0.573 in x 0.835 in x 0.835 in

Height

0.835 in

Length

0.573 in

Package Height

3.375 in

Package Length

5.875 in

Package Weight

0.447 lb

Package Width

4.75 in

Trade Size

1/2 in

Weight

0.005 lb

Width

0.835 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

NEC

Compliant

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

40000