
Brand: Raco
Catalog ID: 2202-8

Catalog Number
2202-8
Conduit Type
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
UPC
050169220283
Dimensions
2.234 in x 1.797 in x 1.54 in
Height
1.54 in
Length
2.234 in
Trade Size
1/2 in
Weight
0.199 lb
Width
1.797 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Pallet Quantity
7600