HUBBELL
1/2 in. Flex/AC 90 Degree Squeeze Connector, Uninsulated, for FMC/AC/MC Cable
Image of 2202-8 1/2 in. Flex/AC 90 Degree Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

1/2 in. Flex/AC 90 Degree Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

Brand: Raco

Catalog ID: 2202-8

1/2 in. Flex/AC 90 Degree Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
MC_BX_CONDUIT LOGO

General

Catalog Number

2202-8

Conduit Type

  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Malleable Iron

UPC

050169220283

Dimensions

Dimensions

2.234 in x 1.797 in x 1.54 in

Height

1.54 in

Length

2.234 in

Trade Size

1/2 in

Weight

0.199 lb

Width

1.797 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

25

Pallet Quantity

7600