Brand: Raco
Catalog ID: 2203
Catalog Number
2203
Conduit Type
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
UPC
050169022030
Dimensions
2.49 in x 1.969 in x 1.7 in
Height
1.7 in
Length
2.49 in
Trade Size
3/4 in
Weight
0.177 lb
Width
1.969 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Carton Quantity
25
Pallet Quantity
8000