

Brand: Raco
Catalog ID: 2205

Catalog Number
2205
Conduit Type
Connector Type
Squeeze
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169022054
Dimensions
4.203 in x 2.859 in x 3 in
Height
3 in
Length
4.203 in
Trade Size
1-1/4 in
Weight
1.197 lb
Width
2.859 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Connector Type
Squeeze
Carton Quantity
10
Pallet Quantity
1800