

Brand: Raco
Catalog ID: 2206

Catalog Number
2206
Conduit Type
Connector Type
Squeeze
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169022061
Dimensions
4.891 in x 3.094 in x 3 in
Height
3 in
Length
4.891 in
Trade Size
1-1/2 in
Weight
1.492 lb
Width
3.094 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Connector Type
Squeeze
Carton Quantity
5
Pallet Quantity
1260