HUBBELL
Image of 2216 4 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

4 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

Brand: Raco

Catalog ID: 2216

4 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
MC_BX_CONDUIT LOGO

General

Catalog Number

2216

Conduit Type

  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Malleable Iron

UPC

050169022160

Dimensions

Dimensions

12.344 in x 7.266 in x 8.625 in

Height

8.625 in

Length

12.344 in

Trade Size

4 in

Weight

14.365 lb

Width

7.266 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

75