HUBBELL
Image of 2242 4 in. EMT or Rigid/IMC 2-Hole Strap

4 in. EMT or Rigid/IMC 2-Hole Strap

Brand: Raco

Catalog ID: 2242

4 in. EMT or Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

2242

Conduit Type

EMT

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022429

Dimensions

Dimensions

7.781 in x 1.009 in x 4.611 in

Height

4.611 in

Length

7.781 in

Trade Size

4 in

Weight

0.282 lb

Width

1.009 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1400