HUBBELL
1/2 in. EMT or 3/8 in. Flex Nail-Up Strap
Image of 2252 1/2 in. EMT or 3/8 in. Flex Nail-Up Strap

1/2 in. EMT or 3/8 in. Flex Nail-Up Strap

Brand: Raco

Catalog ID: 2252

1/2 in. EMT or 3/8 in. Flex Nail-Up Strap

Mount EMT conduit with RACO® nail-up straps. Made of pre-galvanized steel for added corrosion protection.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes 1/2 in. through 1 in.
Conduit

General

Catalog Number

2252

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022528

Dimensions

Dimensions

2.188 in x 1.063 in x 0.1 in

Height

0.1 in

Length

2.188 in

Package Height

2.75 in

Package Length

6.75 in

Package Weight

1.83 lb

Package Width

4.5 in

Trade Size

1/2 in

Weight

0.018 lb

Width

1.063 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

64000