HUBBELL
Image of 2324PC 1 in. Conduit Clamp, Parallel Type
*Representative image
Image of 2324PC 1 in. Conduit Clamp, Parallel Type

1 in. Conduit Clamp, Parallel Type

Brand: Raco

Catalog ID: 2324PC

1 in. Conduit Clamp, Parallel Type

  • Three available styles, Parallel, Edge and Right Angle, to meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
  • Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
  • Perfect for commercial construction applications
  • Additional sizes available

General

Catalog Number

2324PC

Conduit Type

Rigid/IMC

Fitting Type

Clamps

Material

Malleable Iron

Product Family

Conduit Support Products

Product Type

Commercial Fittings

UPC

050169986127

Dimensions

Dimensions

3.2 in x 1.29 in x 2 in

Height

2 in

Length

3.2 in

Trade Size

1 in

Weight

0.624 lb

Width

1.29 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

5000