HUBBELL
Image of 2328PC 2 in. Conduit Clamp, Parallel Type
*Representative image
Image of 2328PC 2 in. Conduit Clamp, Parallel Type

2 in. Conduit Clamp, Parallel Type

Brand: Raco

Catalog ID: 2328PC

2 in. Conduit Clamp, Parallel Type

  • Three available styles, Parallel, Edge and Right Angle, to meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
  • Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
  • Perfect for commercial construction applications
  • Additional sizes available

General

Catalog Number

2328PC

Conduit Type

Rigid/IMC

Fitting Type

Clamps

Material

Malleable Iron

Product Family

Conduit Support Products

Product Type

Commercial Fittings

UPC

050169986158

Dimensions

Dimensions

4.325 in x 1.78 in x 2.875 in

Height

2.875 in

Length

4.325 in

Trade Size

2 in

Weight

0.996 lb

Width

1.78 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2000