HUBBELL
Image of 2362RC 3 in. Conduit Clamp, Right Angle

3 in. Conduit Clamp, Right Angle

Brand: Raco

Catalog ID: 2362RC

3 in. Conduit Clamp, Right Angle

  • Three available styles, Parallel, Edge and Right Angle, to meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
  • Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
  • Perfect for commercial construction applications
  • Additional sizes available

General

Catalog Number

2362RC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Clamps

Material

Malleable Iron

UPC

050169986271

Dimensions

Dimensions

5.7 in x 5.13 in x 2.35 in

Height

2.35 in

Length

5.7 in

Trade Size

3 in

Weight

1.264 lb

Width

5.13 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

875