HUBBELL
Image of 2456 1-1/2 in. Sealing Washer

1-1/2 in. Sealing Washer

Brand: Raco

Catalog ID: 2456

1-1/2 in. Sealing Washer

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
LT COND

General

Catalog Number

2456

Conduit Type

Liquidtight

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169024560

Dimensions

Dimensions

0.188 in x 2.36 in x 2.36 in

Height

2.36 in

Length

0.188 in

Trade Size

1-1/2 in

Weight

0.042 lb

Width

2.36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Pallet Quantity

12000

Standard Package

25