HUBBELL
1.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy
Image of 2506 1.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

1.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

Brand: Raco

Catalog ID: 2506

1.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

  • Bronze cast construction assures ground path continuity and provides corrosion resistance
  • Fits 0.5 in through 1 in pipe, rebar, and copper rods

General

Application

The RACO 2506 ground clamps are for use with connecting bare copper ground wire to water pipes or ground rods. Bronze clamp and screw assembly permits use in direct burial applications.

Catalog Number

2506

Material

Bronze Alloy

UPC

050169025062

Dimensions

Dimensions

0.625 in x 2.25 in x 2.25 in

Height

2.25 in

Length

0.625 in

Weight

0.191 lb

Width

2.25 in

Conductor Related

Conductor Range

#2 AWG to #10AWG

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6300