HUBBELL
2602
* Representative image
2602

3/4 in. EMT Set-Screw Connector, Uninsulated

Brand:

Raco

Catalog ID:

2603

3/4 in. EMT Set-Screw Connector, Uninsulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2603

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Item Type

29

Material

Die Cast Zinc

UPC

050169026038

Dimensions

Dimensions

1.41 in x 1.21 in x 1.29 in

Height

1.29 in

Length

1.41 in

Trade Size

3 in

Weight

0.095 lb

Width

1.21 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads