
Brand: Raco
Catalog ID: 2632
Catalog Number
2632
Conduit Type
Flexible Metal Conduit
Connector Type
Set-Screw
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169026328
Dimensions
1.5 in x 1.19 in x 1.19 in
Height
1.19 in
Length
1.5 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
2.425 lb
Package Width
3.54 in
Trade Size
1/2 in
Weight
0.097 lb
Width
1.19 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000