HUBBELL
1/2 in. EMT Set-Screw Connector, Insulated
Image of 2634 1/2 in. EMT Set-Screw Connector, Insulated

1/2 in. EMT Set-Screw Connector, Insulated

Brand: Raco

Catalog ID: 2634

1/2 in. EMT Set-Screw Connector, Insulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2634

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169026342

Dimensions

Dimensions

1.156 in x 0.93 in x 1.05 in

Height

1.05 in

Length

1.156 in

Package Height

4.84 in

Package Length

5.11 in

Package Weight

3.5 lb

Package Width

3.54 in

Trade Size

1/2 in

Weight

0.07 lb

Width

0.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

500

Pallet Quantity

20000