HUBBELL
Image of 2649 3 in. EMT Set-Screw Connector, Insulated

3 in. EMT Set-Screw Connector, Insulated

Brand: Raco

Catalog ID: 2649

3 in. EMT Set-Screw Connector, Insulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • UL Listed for Rigid/IMC conduit, allowing for installation flexibility
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2649

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169026496

Dimensions

Dimensions

3.39 in x 3.93 in x 3.98 in

Height

3.98 in

Length

3.39 in

Trade Size

3 in

Weight

1 lb

Width

3.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

540