

Brand: Raco
Catalog ID: 2652

Catalog Number
2652
Conduit Type
Rigid/IMC
Fitting Type
Couplings
Material
Die Cast Zinc
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169026526
Dimensions
1 in x 1.75 in x 1.75 in
Height
1.75 in
Length
1 in
Package Height
3.54 in
Package Length
5.11 in
Package Weight
1.725 lb
Package Width
3.54 in
Trade Size
1/2 in
Weight
0.269 lb
Width
1.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4000