
Brand: Raco
Catalog ID: 2655

Catalog Number
2655
Conduit Type
Rigid/IMC
EU RoHS Indicator
Yes
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169026557
Dimensions
4.57 in x 1.93 in x 2.55 in
Height
2.55 in
Length
4.57 in
Trade Size
1-1/4 in
Weight
0.915 lb
Width
1.93 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514B
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
2200