

Brand: Raco
Catalog ID: 2662

Catalog Number
2662
Conduit Type
Rigid/IMC
Fitting Type
Connectors
Material
Die Cast Zinc
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169026625
Dimensions
2.4 in x 1.027 in x 1.49 in
Height
1.49 in
Length
2.4 in
Package Height
3.54 in
Package Length
5.11 in
Package Weight
3.1 lb
Package Width
3.54 in
Trade Size
1/2 in
Weight
0.31 lb
Width
1.027 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4000