

Brand: Raco
Catalog ID: 2703

Catalog Number
2703
Conduit Type
EMT
Fitting Type
Connectors
Material
Die Cast Zinc
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169027035
Dimensions
1.29 in x 1.29 in x 0.973 in
Height
0.973 in
Length
1.29 in
Trade Size
3/4 in
Weight
0.096 lb
Width
1.29 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Carton Quantity
50
Pallet Quantity
20800