
Brand: Raco
Catalog ID: 2762
Used in dry locations, bond EMT conduit to a box or enclosure with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

Catalog Number
2762
Conduit Type
EMT
EU RoHS Indicator
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169027622
Dimensions
2.5 in x 1 in x 1.375 in
Height
1.375 in
Length
2.5 in
Package Height
3.54 in
Package Length
5.11 in
Package Weight
1.74 lb
Package Width
3.54 in
Trade Size
1/2 in
Weight
0.174 lb
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4000