2762
* Representative image
2762

1/2 in. 90 Degree EMT Handy Ell Connector

Brand:

Raco

Catalog ID:

2762

1/2 in. 90 Degree EMT Handy Ell Connector.

Used in dry locations, bond EMT conduit to a box or enclosure with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

Product details

General

Conduit Type
EMT
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169027622

Dimensions

Dimensions
2.5 in x 1 in x 1.375 in
Height
1.375 in
Length
2.5 in
Trade Size
1/2 in
Weight
0.174 lb
Width
1 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified

Logistics

Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4000