

Brand: Raco
Catalog ID: 2801

Catalog Number
2801
Conduit Type
Armored Cable/Metal Clad (AC/MC)
Connector Type
Screw-In
Fitting Type
Connectors
Material
Steel
Product Family
MC/BX Cable
Product Type
Commercial Fittings
UPC
050169280188
Dimensions
1.688 in x 1.313 in x 1.85 in
Height
1.85 in
Length
1.688 in
Package Height
2 in
Package Length
7.5 in
Package Weight
3.05 lb
Package Width
7.5 in
Trade Size
3/4 in
Weight
0.122 lb
Width
1.313 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Connector Type
Screw-In
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
16500