text.skipToContent text.skipToNavigation

2834

by Raco 

Catalog ID: 2834

1 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Compression
Fitting Type Connectors
Insulation Type Insulated
Material Die Cast Zinc
UPC 050169028346

Dimensions

Dimensions 1.516 in x 1.406 in x 1.406 in
Height 1.406 in
Length 1.516 in
Trade Size 1 in
Weight 0.2 lb
Width 1.406 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified

Logistics

Carton Quantity 200
Pallet Quantity 8000

Resources/Downloads

Specifications

Terms and Conditions