HUBBELL
Image of 2840 2-1/2 in. EMT Compression Connector, Uninsulated

2-1/2 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2840

2-1/2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2840

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169028407

Dimensions

Dimensions

2.703 in x 3.156 in x 3.156 in

Height

3.156 in

Length

2.703 in

Trade Size

2-1/2 in

Weight

1.042 lb

Width

3.156 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

1320