
Brand: Raco
Catalog ID: 2863


Catalog Number
2863
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169028636
Dimensions
0.94 in x 1.66 in x 1.125 in
Height
1.125 in
Length
0.94 in
Package Height
6.1 in
Package Length
5.11 in
Package Weight
4.45 lb
Package Width
3.54 in
Trade Size
3/4 in
Weight
0.089 lb
Width
1.66 in
Cable Size
3 #12, 3 #10, 2 #8
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
500
Pallet Quantity
24000