HUBBELL
Image of 2872 Floor Mount Couplings - Coupling

Floor Mount Couplings - Coupling

Brand: Raco

Catalog ID: 2872

3 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2872

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169028728

Dimensions

Dimensions

3.35 in x 3.81 in x 3.81 in

Height

3.81 in

Length

3.35 in

Trade Size

3 in

Weight

1.732 lb

Width

3.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

540