HUBBELL
Image of 2876 4 in. EMT Compression Coupling

4 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2876

4 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2876

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169028766

Dimensions

Dimensions

3.32 in x 4.75 in x 4.75 in

Height

4.75 in

Length

3.32 in

Trade Size

4 in

Weight

2.55 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

270