HUBBELL
2902
* Representative image
2902

1/2 in. EMT Compression Connector, Uninsulated

OR

Brand:

Raco

Catalog ID:

2902

1/2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2902

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169029022

Dimensions

Dimensions

1.004 in x 1.004 in x 0.374 in

Height

0.374 in

Length

1.004 in

Trade Size

1/2 in

Weight

0.111 lb

Width

1.004 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

500

Pallet Quantity

16000

Resources and downloads