HUBBELL
3/4 in. EMT Compression Connector, Insulated
Image of 2913-8 3/4 in. EMT Compression Connector, Insulated

3/4 in. EMT Compression Connector, Insulated

Brand: Raco

Catalog ID: 2913-8

3/4 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2913-8

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169291382

Dimensions

Dimensions

1.79 in x 1.38 in x 1.38 in

Height

1.38 in

Length

1.79 in

Trade Size

3/4 in

Weight

0.188 lb

Width

1.38 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

9600