HUBBELL
2-1/2 in. EMT Compression Connector, Insulated
Image of 2960 2-1/2 in. EMT Compression Connector, Insulated
*Representative image
Image of 2960 2-1/2 in. EMT Compression Connector, Insulated

2-1/2 in. EMT Compression Connector, Insulated

Brand: Raco

Catalog ID: 2960

2-1/2 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2960

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169029602

Dimensions

Dimensions

4 in x 3.5 in x 3.5 in

Height

3.5 in

Length

4 in

Trade Size

2-1/2 in

Weight

1.777 lb

Width

3.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

900