Brand: Raco
Catalog ID: 2114
Catalog Number
2114
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Item Type
4D
Material
Malleable Iron
UPC
050169021149
Dimensions
5.016 in x 6.625 in x 4.75 in
Height
4.75 in
Length
5.016 in
Trade Size
3-1/2 in
Weight
4.42 lb
Width
6.625 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
1
Pallet Quantity
252