HUBBELL
Image of 1514 3-1/2 in. Rigid/IMC 3-Piece Coupling

3-1/2 in. Rigid/IMC 3-Piece Coupling

Brand: Raco

Catalog ID: 1514

3-1/2 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1514

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169015148

Dimensions

Dimensions

3.672 in x 5.188 in x 5.188 in

Height

5.188 in

Length

3.672 in

Trade Size

3-1/2 in

Weight

6.025 lb

Width

5.188 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

2

Minimum Pack Quantity

2

Pallet Quantity

640