MY LISTS
HUBBELL
Image of 1414USP 3-1/2 in. Universal Conduit Split Insulating Bushing

3-1/2 in. Universal Conduit Split Insulating Bushing

Brand: Raco

Catalog ID: 1414USP

3-1/2 in. Universal Conduit Split Insulating Bushing

  • Code-saver
  • Innovative locking mechanism and hinge
  • One-piece design: no need to fumble with extra pieces
  • Easy, quick installation
  • Low profile design
  • No more damaged bushings during wire pulling
  • Rated to 105° C

General

Application

Don't sweat it, just split it! RACO's Universal Split Bushing can be installed after wires and cables are pulled. Install on fittings, threaded or unthreaded Rigid/IMC, or EMT conduit. The innovative design lends a quick and easy installation, especially where space is limited.

Catalog Number

1414USP

Material

Polypropylene

UPC

050169814147

Dimensions

Dimensions

1.063 in x 4.25 in x 4.125 in

Height

4.125 in

Length

1.063 in

Trade Size

3.5 in

Weight

0.045 lb

Width

4.25 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

3500