HUBBELL
Image of 2182RAC 3 in. EMT Bushing, Insulated

3 in. EMT Bushing, Insulated

Brand: Raco

Catalog ID: 2182RAC

3 in. EMT Bushing, Insulated

  • High-density Polyethylene construction
  • Temperature rated at 90?C
  • Easy push-on design
  • White Color
  • Additional sizes available

General

Catalog Number

2182RAC

Color

White

Conduit Type

  • EMT
  • Rigid/IMC

Material

Polyethylene

UPC

050169021828

Dimensions

Dimensions

1.23 in x 3.7 in x 3.7 in

Height

3.7 in

Length

1.23 in

Trade Size

3 in

Weight

0.068 lb

Width

3.7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

NEC

Compliant

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2500