HUBBELL
Image of 1532RAC 3 in. Rigid/IMC 3-Piece Super Coupling
*Representative image
Image of 1532RAC 3 in. Rigid/IMC 3-Piece Super Coupling

3 in. Rigid/IMC 3-Piece Super Coupling

Brand: Raco

Catalog ID: 1532RAC

3 in. Rigid/IMC 3-Piece Super Coupling

  • RACO three-piece couplings provide concrete-tight connections
  • All components are zinc electro plated for corrosion protection
  • Reduces installation time
  • Eliminates field threading
  • Lighter than the traditional malleable iron 3-piece coupling
  • Compact size makes installation easier where space is limited
  • No need to disassemble the compression nut and ring

General

Application

  • For use when coupling Rigid/IMC conduit to either threaded or unthreaded Rigid/IMC conduit, or EMT conduit
  • Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

1532RAC

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169015322

Dimensions

Dimensions

3.33 in x 4.1 in x 4.1 in

Height

4.1 in

Length

3.33 in

Trade Size

3 in

Weight

2.028 lb

Width

4.1 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

567