
Brand: Raco
Catalog ID: 3201

Catalog Number
3201
Conduit Type
Flexible Metal Conduit
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169032015
Dimensions
2.016 in x 1.375 in x 1.33 in
Height
1.33 in
Length
2.016 in
Trade Size
3/8 in
Weight
0.088 lb
Width
1.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50
Pallet Quantity
20250