HUBBELL
Image of 3202DB 1/2 in. 90 Degree Flex Double Bite Saddle Connector

1/2 in. 90 Degree Flex Double Bite Saddle Connector

Brand: Raco

Catalog ID: 3202DB

1/2 in. 90 Degree Flex Double Bite Saddle Connector

  • Malleable iron and steel construction for added strength
  • Available in 3/8 in. to 1 in. trade sizes
  • Dual saddle clamp ensures proper conduit and cable connection for raceway
  • Zinc plated for corrosion resistant installation
  • Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
  • Additional sizes available
MC_BX

General

Catalog Number

3202DB

Conduit Type

Flexible Metal Conduit

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

UPC

050169632024

Dimensions

Dimensions

2.25 in x 2.125 in x 1.25 in

Height

1.25 in

Length

2.25 in

Trade Size

1/2 in

Weight

0.25 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Nema Rating

NEMA FB-1

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12375