

Brand: Raco
Catalog ID: 3303-8
Catalog Number
3303-8
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169330388
Dimensions
1.469 in x 1.38 in x 1.938 in
Height
1.938 in
Length
1.469 in
Trade Size
3/4 in
Weight
0.181 lb
Width
1.38 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Connector Type
Squeeze
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
6080