HUBBELL
Image of 3308DB 2 in. Flex Double Bite Saddle Connector

2 in. Flex Double Bite Saddle Connector

Brand: Raco

Catalog ID: 3308DB

2 in. Flex Double Bite Saddle Connector

  • All steel construction ensures mechanical protection for raceways
  • Available in 3/8 in. to 4 in. trade sizes
  • Dual saddle clamp ensures proper conduit and cable connection for raceway
  • Zinc plated for corrosion resistant installation
  • Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
  • Additional sizes available

General

Catalog Number

3308DB

Conduit Type

Flexible Metal Conduit

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169533086

Dimensions

Dimensions

3.188 in x 3 in x 3.188 in

Height

3.188 in

Length

3.188 in

Trade Size

2 in

Weight

0.87 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Nema Rating

NEMA FB-1

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1000