Brand: Raco
Catalog ID: 3793-1
Catalog Number
3793-1
Conduit Type
Liquidtight
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Malleable Iron
UPC
050169379318
Dimensions
2.375 in x 1.204 in x 2.227 in
Form Size
3 in
Height
2.227 in
Length
2.375 in
Trade Size
3/4 in
Weight
0.315 lb
Width
1.204 in
Cable Range
0.250 - 0.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
4800