HUBBELL
Image of 1333 3/4 in. Rigid/IMC 1-Hole Push-On Strap

3/4 in. Rigid/IMC 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 1333

3/4 in. Rigid/IMC 1-Hole Push-On Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Snap on style allows easy positioning before mounting
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1333

Conduit Type

Rigid/IMC

Connector Type

Push-On

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Steel

UPC

050169013335

Dimensions

Dimensions

2.17 in x 0.76 in x 1.148 in

Height

1.148 in

Length

2.17 in

Package Height

4.313 in

Package Length

7.5 in

Package Weight

5.916 lb

Package Width

5.313 in

Trade Size

3/4 in

Weight

0.053 lb

Width

0.76 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Push-On

Logistics

Carton Quantity

500

Minimum Pack Quantity

100

Pallet Quantity

25000